Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7734A

-N7734A-0

Optical Switch 1x13

Keysight N7734A Optical Switch 1x13
Actual instrument
Keysight N7734A Optical Switch 1x13
Actual instrument
Keysight N7734A Optical Switch 1x13
Actual instrument
Keysight N7734A Optical Switch 1x13
Actual instrument
Keysight N7734A Optical Switch 1x13
Actual instrument
Keysight N7734A Optical Switch 1x13
Actual instrument
  • Keysight N7734A Optical Switch 1x13
  • Keysight N7734A Optical Switch 1x13
  • Keysight N7734A Optical Switch 1x13
  • Keysight N7734A Optical Switch 1x13
  • Keysight N7734A Optical Switch 1x13
  • Keysight N7734A Optical Switch 1x13

From USD*3,870.45New Price 25,803.00 USD*

Keysight Store on eBay Buy Now3,870.45
Need a Quote? Request Quote
Shipping: Worldwide
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Repeatability: ±0.01 dB, ±0.004 dB typical
  • Switching time: < 20 ms
  • Lifetime: > 1 billion cycles
  • LAN, USB and GPIB interfaces
  • 816x VXI Plug&Play driver support
  • N77xx Viewer GUI

The N7734A is a 1x13 fiberoptic switch, available for single-mode or multimode fiber connections. These enhance accurate measurements and ease automation with excellent repeatability, fast switching time and flexible interfacing with LAN, USB and GPIB.




Key Documents

Configuration & Options
Installed Options
009
SINGLE MODE FIBER INTERFACE, 9/125UM, FC/APC, ANGLED
Installed
100
OPTICAL SWITCH 1X13
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results