Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N1092E

-N1092E-0

DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels

Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
Actual instrument
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels
  • Keysight N1092E DCA-M Sampling Oscilloscope / 2 Optical and 2 Electrical Channels

From USD*104,026.20New Price 173,377.00 USD*

Keysight Store on eBay Buy Now104,026.20
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 30 GHz (optical), 50 GHz (electrical) bandwidth
  • FC/PC and 2.4 mm input type
  • Highest sensitivity with 5 µW (optical), 310/600 µV (electrical) noise floors
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • 20.6 to 28 GBd (NRZ, PAM4) and 53 GBd (TDECQ on PAM4)
  • Smaller footprint due to compact design
  • [NEW] > 40 GHz optical (option 40A), 50 GHz electrical



Key Documents

Configuration & Options
Installed Options
168
25.78 Gb/s TDEC filter
Installed
280
25 to 29 GBaud filters
Installed
30A
30 GHz Amplified
Installed
ALL
Internal SW option
Installed
FS1
Fast sampling rate
Installed
IRC
Optical impulse response correction to provide ideal channel response
Installed
LOJ
Low jitter timebase
Installed
PLK
Pattern lock trigger hardware
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results