Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight N1092B
DCA-M Sampling Oscilloscope / Dual Optical Channels
From USD*117,477.80New Price 213,596.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- Highest sensitivity with <5 uW noise
- Fastest throughput with high 250 kHz sample rate
- Accurate high data rate analysis with <200 fs jitter
- Reference Receiver: 20.6 to 28 GBd (NRZ and PAM4), 53 GBd (PAM4)
- Clock Recovery: 24 to 29 GBd and 48 to 58 GBd
- Smaller footprint due to compact design
- [NEW] Unfiltered Bandwidth > 40 GHz (option 40A)
- [NEW] Integrated Clock Recovery available (option CDR)
Key Documents
Keysight N1092B Data sheet
Keysight N1092B Configuration Guide
Keysight N1092B User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.