Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2467442

Keysight 86120D

Multi-Wavelength Meter / 700 nm to 1650 nm

ID: U08-2467442
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
-86120D-0

Keysight 86120D

Multi-Wavelength Meter / 700 nm to 1650 nm

Tested
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 40,210.00 Save 65%
USD 14,073.50 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Buy Now0.00

Back
Keysight Used

86120D

Multi-Wavelength Meter / 700 nm to 1650 nm

Deal summary

Configuration: 021
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm
Keysight Used
Keysight 86120D
Multi-Wavelength Meter / 700 nm to 1650 nm
Configuration: 021
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 86120D Multi-Wavelength Meter / 700 nm to 1650 nm

Keysight Used

Keysight  86120D

From

USD 14,073.50 Save 65%

Installed Options

021STRAIGHT CONTACT INTERFACE - PC (NON-ANGLED)

Product Specifications


  • Specified wavelength range: 700 – 1650 nm; operating wavelength range 700 – 1700 nm
  • Absolute wavelength accuracy: ±1.5 ppm (typical ±1 ppm within 15 °C to 35 °C)
  • Scan repetition time less than 0.6 seconds
  • Operating temperature from 0 °C to +55 °C

For the measurement of light sources and signals in wavelength ranges from 700 nm to 1700 nm, the 86120D Multi-Wavelength Meter offers a compelling set of features. With ±1.5 ppm accuracy (typical ±1 ppm) and a measurement cycle time of just 0.6 seconds, it is ideal to achieve fast, automated wavelength adjustment procedures.

Keysight multi-wavelength meters are Michelson interferometer-based instruments that measure wavelength and optical power of laser light over a specified wavelength range. A built-in HeNe laser guarantees an accurate absolute wavelength measurement against a natural standard any time. Simultaneous measurements of multiple laser lines are performed, allowing measurements of DWDM signals and multiple lines of Fabry-Perot lasers. A broadband mode is also available for measuring the weighted center of wider lines.

Benefits:

  • Just 15 minutes of warm-up time are sufficient for specified accuracy.
  • Angled-connector option is available to avoid influencing non-isolated sources.
  • The wide wavelength range covers all communication test applications.
  • With +18 dBm safe input level, optical power values up to +10 dBm can be measured without additional equipment (e.g. attenuator).
  • The built-in applications for optical signal-to-noise ratio, wavelength and power drift allow smart stand-alone test solutions with compact footprint, avoiding costly test procedure development.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight 86120D Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more