Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81950A

-81950A-0

Compact Tunable Laser Module

Keysight 81950A Compact Tunable Laser Module
Actual instrument
Keysight 81950A Compact Tunable Laser Module
Actual instrument
Keysight 81950A Compact Tunable Laser Module
Actual instrument
Keysight 81950A Compact Tunable Laser Module
Actual instrument
Keysight 81950A Compact Tunable Laser Module
Actual instrument
  • Keysight 81950A Compact Tunable Laser Module
  • Keysight 81950A Compact Tunable Laser Module
  • Keysight 81950A Compact Tunable Laser Module
  • Keysight 81950A Compact Tunable Laser Module
  • Keysight 81950A Compact Tunable Laser Module

From USD*5,950.00New Price 11,900.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,950.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Seamless wavelength coverage: the new options 3xx remove the wavelength gap between the C-band and L-band channels
  • Adjustable-to-any-wavelength grid (ITU-T 100 GHz, 50 GHz, 25 GHz, and arbitrary grids)
  • Narrow linewidth less than 100 kHz and offset-grid tuning greater than ±6 GHz ideally suited for coherent mixing applications and new complex modulation formats
  • Up to +15 dBm output power, with 6 dB power adjustment range
  • Equipped with Panda polarization maintaining fiber

The Keysight Technologies 81950A compact tunable laser source is step-tunable for setting channel frequencies within any grid in the C- or L-band. With high output power up to +15 dBm, narrow linewidth of 100 kHz, and offset grid fine-tuning capability, the 81950A is a universal source for realistic loading of the latest transmission systems. It is available with C-band or L-band wavelength coverage. The 81950A can reach any wavelength point within its specified wavelength range just like all other Keysight tunable lasers. In this mode, code compatibility with existing test setups based on Keysight's range of full-size and compact tunable lasers is a great asset. In system loading applications, it may be preferable to grid-tune the laser like system transmitters, simply by changing the channel index. The channel grid is adjustable to standard ITU-T grid spacing like 50 GHz, and to arbitrary grids. Likewise, the zero frequency (base channel) of the chosen grid is adjustable. A 12 GHz fine-tuning range allows de-tuning the frequency.




Key Documents

Configuration & Options
Installed Options
072
Installed
310
1527.60 - 1570.01 NM, 15 DBM OUTPUT POWER
Installed
Get a Custom Quote
‹ Back to results