Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81634B

-81634B-0

Low Polarization Dependence Optical Power Sensor Module

Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
Actual instrument
Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
Actual instrument
Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
Actual instrument
Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
Actual instrument
Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
Actual instrument
Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
Actual instrument
  • Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
  • Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
  • Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
  • Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
  • Keysight 81634B Low Polarization Dependence Optical Power Sensor Module
  • Keysight 81634B Low Polarization Dependence Optical Power Sensor Module

From USD*6,720.00New Price 13,440.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online6,720.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Low power uncertainty of ±2.5%
  • Low polarization dependence of <±0.005 dB
  • High sensitivity of -110 dBm
  • Traceable to NIST and PTB

The Keysight 81634B optical power sensor is the right choice for accurate power measurements on fiberoptic devices. The modular sensor fits into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The input fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 20,000 samples with averaging time as low as 100µs.

Benefits:

  • Low uncertainty in Power and PDL leaves you narrower test margins for your components.
  • The traceability gives you the certainty of measurements referenced to internationally accepted standards.
  • The optical detector design with a thermally stabilized and hermetically sealed detector behind a glass window enables consistent measurement results independent of ambient environment inluences like humidity, dust and temperature.
  • The comprehensive sampling and trigger concept (hardware trigger lines, filtering, event trigger, hardware timer, analog output) gives you the flexibility to adapt the power meter to changing test needs.



Key Documents

‹ Back to results