Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81630B

-81630B-0

High Power Sensor Module / 28dBm

Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
Keysight 81630B High Power Sensor Module / 28dBm
Actual instrument
  • Keysight 81630B High Power Sensor Module / 28dBm
  • Keysight 81630B High Power Sensor Module / 28dBm
  • Keysight 81630B High Power Sensor Module / 28dBm
  • Keysight 81630B High Power Sensor Module / 28dBm
  • Keysight 81630B High Power Sensor Module / 28dBm
  • Keysight 81630B High Power Sensor Module / 28dBm
  • Keysight 81630B High Power Sensor Module / 28dBm

From USD*4,450.50New Price 14,835.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online4,450.50
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 81630B Data sheetKeysight 81630B Configuration GuideKeysight 81630B User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE193710920168

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • High power range of +28dBm
  • Low power uncertainty of ±3.0%
  • Low polarization dependence of <±0.01dB
  • Spectral ripple of <±0.005 dB
  • Traceable to NIST and PTB

Keysight optical power sensors are the right choice for accurate power measurements on fiberoptic devices. The modular sensors fit into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The output fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter.

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 20,000 samples with averaging time as low as 100µs.

Benefits:

  • Low uncertainty in Power and PDL leaves you higher test margins for your components
  • The traceability gives you the certainty of measurements referenced to internationally accepted standards.
  • Comprehensive sampling and triggering concept (hardware trigger lines, filtering, event trigger, hardware timer, and analog output) gives you the flexibility to adapt the power meter to changing test needs.
  • Analog output enables building power control and feedback loops.
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results