Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight 81624B

-81624B-0

General Purpose Optical Power Head

Keysight 81624B General Purpose Optical Power Head
Actual instrument
Keysight 81624B General Purpose Optical Power Head
Actual instrument
  • Keysight 81624B General Purpose Optical Power Head
  • Keysight 81624B General Purpose Optical Power Head

From USD*5,530.00New Price 13,825.00 USD*

Keysight Store on eBay Buy Now5,530.00
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Key performance specifications

  • Low polarization dependence ±0.002dB
  • Low spectral ripple uncertainty: ±0.002dB
  • Large area detector 5mm
  • Power Sensor Modules, Optical Heads, Return Loss Modules Data Sheet

Special calibration options

  • ±1.5% uncertainty with special calibration
  • ±0.8% uncertainty with PTB calibration

The Keysight 81624B optical power heads provide the highest accuracy and are specially designed for low polarization dependence, low spectral ripple and high return loss.

The 8162xB family of optical power heads provide accurate power measurements with a large area detector in a remote head for flexible positioning. Functionality includes averaging time settings from 100 µs to 10 s, automatic power ranging, monitoring of minimum and maximum values and logging up to 20k samples. Fiber adapters are available for common connector types including MT ribbon fiber connectors and bare fiber clamps. The D-shaped adapter type are held magnetically for quick adapter change. The heads also include a removable 81624DD adapter ring for use with the threaded type adapters. The heads are connected to the 816x mainframes using the 81618A single channel or 81619A dual-channel interface module.

Benefits

  • Low relative uncertainty reduces the impact of connectorizing and fiber handling and leads to a robust test setup
  • The large area detector is less susceptible for connector misalignment and guarantees highly repeatable measurement results. Lower power per mm² makes the optical head more suitable for high power measurements and guarantees better linearity
 8162xB Product Comparison
 81620B81623B 81624B 81626B  81628B
 Sensor elementSi, Ø 5 mmGe, Ø 5 mmInGaAs, Ø 5 mmInGaAs, Ø 5 mmInGaAs
 Wavelength range450 nm to 1020 nm750 nm to 1800 nm800 nm to 1700 nm850 nm to 1650 nm800 nm to 1700 nm
 Power range+10 dBm to –90 dBm+10 dBm to –80 dBm+10 dBm to –90 dBm+27 dBm to –70 dBm (1250nm – 1650nm)
+23 dBm to –70 dBm (850nm – 1650nm)
+40 dBm to –60 dBm (800nm – 1700nm)
 Relative uncertainty
-due to polarization
-spectral ripple
(due to interference)
 < ± 0.01 dB
(typ. < ± 0.005 dB)
< ± 0.006 dB
(typ. < ± 0.003 dB)
≤ ± 0.005 dB
(typ. ± 0.002 dB)
≤ ± 0.005 dB
(typ < ± 0.002 dB)
≤ ± 0.005 dB
(typ. ± 0.002 dB)
≤ ± 0.005 dB
(typ. < ± 0.002 dB)
typ. ≤ ± 0.006 dB



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results