Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81619A

-81619A-0

Dual Optical Head Interface Module / 2 Channels

Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
Keysight 81619A Dual Optical Head Interface Module / 2 Channels
Actual instrument
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels
  • Keysight 81619A Dual Optical Head Interface Module / 2 Channels

From USD*931.25New Price 3,725.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online931.25
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Fully compatible with all 8162x Optical Heads
  • Fits in all 8163/8164/8166-series
  • 2-channel option

The dual interface module is used to connect optical heads ( Keysight 8162x ) to the mainframes 8163A/B, 8164A/B or 8166A/B

Following optical heads are used with these interfaces:

  • 81620B Si, +10dBm to -90dBm
  • 81623B Ge, +10dBm to -80dBm
  • 81624B 5mm InGaAs, +10dBm to -90dBm
  • 81626B InGaAs, +27 dBm to - 70 dBm
  • 81628B InGaAs, +40 dBm to - 60 dBm



Key Documents

‹ Back to results