Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81606A

-81606A-0

Tunable Laser Source / High Power and Lowest SSE / Top Line

Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Actual instrument
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
  • Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line

From USD*58,331.65New Price 89,741.00 USD*

Buy Now Online58,331.65
Request a quote

Back
Keysight 81606A Tunable Laser Source / High Power and Lowest SSE / Top Line
Keysight Used
Keysight 81606A
Tunable Laser Source / High Power and Lowest SSE / Top Line
Configuration: 113
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 81606A Data sheetKeysight 81606A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE175181141840

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Wavelength: 1240-1380 nm or 1340-1495 nm or 1450-1650 nm or 1490-1640 nm
  • Sweep speeds: up to 200 nm/s, bidirectional
  • Max. power: > +12 dBm peak (Options 114, 116, 216) or > +13 dBm peak (Option 113)
  • Signal to SSE ratio: ≥ 80 dB/nm typical
  • Absolute wavelength accuracy: ±1.5 pm typical

The 81606A tunable laser source is the top line module for the 8164B lightwave measurement system. It has been designed to reach an accuracy level and to increase test efficiency by enabling faster swept-wavelength tests with lower cost of ownership.
This accelerates the automated adjustment of wavelength-selective devices with sub-picometer repeatability, best-in-class accuracy and the two-way sweep mode at up to 200 nm/s speed.
The 81606A Tunable Laser Source helps optical component developers, designers and manufacturers test more devices per hour and improves test margins with significantly enhanced functionality over its predecessor, the 81600B laser, the industry standard for more than a decade. It offers:

  • 15 dB more dynamic range through high signal power at lowest spontaneous emission, enabled by the cavity and laser module design,
  • A 4-fold improvement in absolute accuracy with increased real-time tracking speed and resolution, enabled by the novel wavelength reference unit,
  • Sweeps at up to 200 nm/s without impacting the specified dynamic accuracy, enabled by enhanced feedback controls and drive mechanics.

The 81606A tunable laser source is supported by the N7700A photonic application suite software for spectral measurements of insertion loss, polarization dependent loss and dispersion in combination with power meters and polarization instruments. These provide optimal swept-wavelength accuracy and dynamic range.

 

See downloads for more details
Installed Options
113WAVELENGTHS 1240NM - 1380NM
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results