Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 81577A

-81577A-0

Variable Optical Attenuator Module / High Power / Power Control / Angled Interface

Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
Actual instrument
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface
  • Keysight 81577A Variable Optical Attenuator Module / High Power / Power Control / Angled Interface

From USD*5,408.20New Price 15,452.00 USD*

Keysight Store on eBay Buy Now5,408.20
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • High Input Power Level: 2W
  • Wavelength Flatness: < 0.05dB
  • High Attenuation Accuracy < 0.1dB
  • Repeatability < 10mdB

The Keysight 81577A variable optical attenuator features lowest insertion loss and excellent wavelength flatness over a complete attenuation range of 60 dB, for characterizing optical network components for telecomunication and data communication in systems. Keysight’s 81577A attenuator features power control functionality that allows you to set the output power level of the attenuator.

Features:

  • Built-in Power Meter for Monitoring
  • Low Signal Distortion due to low PDL, PMD, CD
  • Wavelength Flatness: < 0.05dB
  • Wide Wavelength Range: 1200nm to 1700nm (SM)
  • Built-in Shutter for Power Meter Zeroing
  • Built-in Calibration Capability

Benefits:

  • The optional integrated power meter allows you to set the transmitted power not the attenuation thus obtaining consistent test results.
  • The high optical performance enables testing of transmission systems and components with minimal impact on the input signal.
  • Unique combination of optical performance parameters gives you the flexibility to use and reuse the modular attenuator in different setups and applications.
  • The integrated shutter protects test equipment and simplifies referencing and power meter zeroing without changes in the setup.
  • Enhanced internal calibration feature reduces uncertainties and speeds up calibration in multi wavelength applications.



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results