Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2444652

Keysight 81490A

Reference Transmitter for Optical Receiver Stress Test

ID: U08-2444652
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
-81490A-0

Keysight 81490A

Reference Transmitter for Optical Receiver Stress Test

Calibrated + Measurement Report
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 98,461.00 Save 75%
USD 24,615.25 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Buy Now0.00

Back
Keysight Used

81490A

Reference Transmitter for Optical Receiver Stress Test

Deal summary

Configuration: E05
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Keysight Used
Keysight 81490A
Reference Transmitter for Optical Receiver Stress Test
Configuration: E05
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 81490A Reference Transmitter for Optical Receiver Stress Test

Keysight Used

Keysight  81490A

From

USD 24,615.25 Save 75%

Installed Options

E05

Product Specifications


  • 33 GHz typical electro-optical bandwidth
  • Optical wavelength
  • 1310 nm & 1550 nm Single Mode Fiber
  • 850 nm Multi Mode Fiber
  • Rise and fall times
    • < 25 ps
    • < 15 ps (typical)
  • Jitter
    • < 0.2 UI
    • < 0.15 UI (typical)

Keysight’s 81490A reference transmitter is optimized to offer excellent eye quality as a reference for testing 10 GbE-LR, -ER, -SR according to IEEE 802.3ae, 100GBASE-LR4,-ER4,-SR4 according to IEEE 802.3bs and according to 10/16 G FC Fibre Channel specifications. With the integration into the Keysight LMS platform it offers seamless operation with the N4917A/B optical receiver stress test solution.

The high modulation bandwidth of up to 35GHz enables to build test setups that deliver arbitrary optical modulated signals in combination with electrical waveform generators.

Benefits

  • Support for full compliance to IEEE 802.3ae -LR, -ER, -SR and IEEE 802bs -LR4, -ER4, -SR4 in combination with the N4917A/B Optical Receiver Stress Test solution.
  • 1310 nm and 1550 nm Single Mode Fiber transmitter included in one module saves time and cost.
  • Module with external laser source input for addressing 1300nm WDM bands.
  • 850nm Multimode Fiber transmitter.
  • Scalability with the integration into industry standard Keysight LMS platform extends your optical workbench capabilities.
  • Analog modulation bandwidth of 35 GHz extends the application to arbitrary optical waveform generation in combination with an electrical arbitrary waveform generator.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight 81490A Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more