Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Multi-Vendor Outlet
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Used R&S®ZVL3-75

-ZVL3-75-0

Vector network analyzer, 2 ports, 9 kHz - 3 GHz, 75 Ohm /

Rohde & Schwarz ZVL3-75 Vector network analyzer, 2 ports, 9 kHz - 3 GHz, 75 Ohm

From USD*5,717.50New Price 22,870.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight MV Outlet on eBayBuy Now Online5,717.50
Get a quote to order directly from Keysight:
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard
Condition
Calibration
Accessories
Shipping Limited countries only Check availability
Deal IDM254481375865

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

SpecificationsSee downloads for more details
Installed Options
FFM
FSL-B10GPIB INTERFACE
See downloads for more details
Calibration Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
‹ Back to results