Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight P5024A-600

-P5024A-600-0

Vector Network Analyzer / 9 kHz to 20 GHz / 6-port

Keysight P5024A-600 6-port
Keysight P5024A-600 6-port
Keysight P5024A-600 6-port
Keysight P5024A-600 6-port
Keysight P5024A-600 6-port
Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port

Discount from* 25 % New Price 88,632.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight P5024A-600 Data sheetKeysight P5024A-600 Configuration GuideKeysight P5024A-600 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2013279

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Everything You Need, Simplified in One USB Vector Network Analyzer

Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P502xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best-in-class performance offering fast, reliable, and repeatable results.

  • Frequency range of 9 kHz to 20 GHz
  • Optional second source available on 4-port models (Opt. 402)
  • Flexible, high-performance compact VNA
  • Easily share this compact VNA between your test locations.
  • Obtain consistent measurement results with the same calibration and measurement science as the trusted Keysight VNAs (PNA, ENA, and PXI VNA).
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test
  • Features the same intuitive GUI as Keysight’s high-performance PNAs
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules
See downloads for more details
Installed OptionsSee downloads for more details
6006-port, 9 kHz to 20 GHz
021Add pulse modulator to internal 1st source
090Spectrum analysis hardware
See downloads for more details
Addable Options
(not installed)
021Add pulse modulator to internal 1st source
022Add pulse modulator to internal 2nd source
090Spectrum analysis hardware
190Vector signal analysis hardware
S97007A-1FPAutomatic fixture removal, node-locked perpetual license
S97010A-1FPTime domain analysis, node-locked perpetual license
S97011A-1FPEnhanced time domain analysis with TDR, node-locked perpetual license
S97025A-1FPBasic pulsed-RF measurements, node-locked perpetual license
S97029A-1FPNoise figure measurements with vector correction, node-locked perpetual license
S97082A-1FPScalar calibrated mixer and converter measurements, node-locked perpetual license
S97083A-1FPVector and scalar mixer/converter measurements, node-locked perpetual license
S97084A-1FPEmbedded LO capability, node-locked perpetual license
S97086A-1FPGain-compression measurements, node-locked perpetual license
S97089A-1FPDifferential and I/Q device measurements, node-locked perpetual license
S97090A-1FPSpectrum analysis, node-locked perpetual license
S97551A-1FPMultiple instruments/modules measurements, node-locked perpetual license
S97552A-1FPMultiport calibration assistant, node-locked perpetual license
S97553A-1FPMultiport calibrated measurements with switch instruments, node-locked perpetual license

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results