Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight P5024A-600

-P5024A-600-0

Vector Network Analyzer / 9 kHz to 20 GHz / 6-port

Keysight P5024A-600 6-port
Actual instrument
Keysight P5024A-600 6-port
Actual instrument
Keysight P5024A-600 6-port
Actual instrument
Keysight P5024A-600 6-port
Actual instrument
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port
  • Keysight P5024A-600 6-port

From USD*82,158.30New Price 117,369.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online82,158.30
Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P502xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best-in-class performance offering fast, reliable, and repeatable results.

  • Frequency range of 9 kHz to 20 GHz
  • Optional second source available on 4-port models (Opt. 402)
  • Flexible, high-performance compact VNA
  • Easily share this compact VNA between your test locations.
  • Obtain consistent measurement results with the same calibration and measurement science as the trusted Keysight VNAs (PNA, ENA, and PXI VNA).
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test
  • Features the same intuitive GUI as Keysight’s high-performance PNAs
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules



Key Documents

Configuration & Options
Installed Options
6-port, 9 kHz to 20 GHzCore
021
Add pulse modulator to internal 1st source
Installed
090
Spectrum analysis hardware
Installed
S97025A-1FP
Basic pulsed-RF measurements, node-locked perpetual license
Installed
S97090A-1FP
Spectrum analysis, node-locked perpetual license
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
R-51B-001-3C   From USD* 1,603.00
Extended Warranty - Return to Keysight - 3 years
Add
R-51B-001-5C   From USD* 3,206.70
Extended Warranty - Return to Keysight - 5 years
Add
R-51B-001-5F   From USD* 0.00
Add
R-50C-011-5   From USD* 1,925.00
Calibration Plan - Return to Keysight - 5 years
Add
R-50C-011-3   From USD* 1,022.70
Calibration Plan - Return to Keysight - 3 years
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results