Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight P5024A-402
Vector Network Analyzer / 9 kHz to 20 GHz / 4-port / Second Source
List Price USD 99,963.00 Save 50% USD 49,981.50 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight P5024A-402
From
USD 49,981.50 Save 50%
Installed Options
402 | 4-port, 9 kHz to 20 GHz with second source |
021 | Add pulse modulator to internal 1st source |
022 | Add pulse modulator to internal 2nd source |
090 | Spectrum analysis hardware |
Addable Options
021 | Add pulse modulator to internal 1st source |
022 | Add pulse modulator to internal 2nd source |
S97007B | Automatic fixture removal |
090 | Spectrum analysis hardware |
S97010B | Time domain analysis |
S97011B | Enhanced time domain analysis with TDR |
190 | Vector signal analysis hardware |
S97025B | Basic pulsed-RF measurements |
S97029B | Noise figure measurements with vector correction |
S97551B | Multiple instruments/modules measurements |
S97552B | Multiport calibration assistant |
S97553B | Multiport calibrated measurements with switch instruments |
S97560B | Operation with N5252AW VDI frequency extenders |
S97082B | Scalar mixer/converter measurements |
S97083B | Vector and scalar mixer/converter measurements |
S97084B | Embedded LO capability |
S97086B | Gain-compression measurements |
S97089B | Differential and I/Q devices measurements |
S97090B | Spectrum analysis |
F12 | |
F36 | |
F60 |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Everything You Need, Simplified in One USB Vector Network Analyzer
Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P502xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best-in-class performance offering fast, reliable, and repeatable results.
- The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 20 GHz.
- An optional second source is available on four-port models (Option 402).
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- It features the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra
Network + Impedance Analyzers Quick-Facts
What is a Vector Network Analyzer?
High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.
What is a Vector Network Analyzer used for?
A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).
Does a VNA need to be calibrated?
Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.
How do you calibrate a Vector Network Analyzer?
The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.
Does a VNA have error correction?
Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.
What is the difference between a Vector Network Analyzer vs Network Analyzer?
A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.
A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.
What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?
A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.
A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.
What is the difference between a Vector Network Analyzer vs Oscilloscope?
An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.
How does a VNA measure S11?
A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.
What is the S21 parameter?
S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.
What are propagation and channel modeling?
Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.
What is a Smith chart?
A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.
What is Voltage Standing Wave Ratio?
Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).
How does a Vector Network Analyzer measure phase?
A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.
How does a VNA measure amplitude?
A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.
What are amplitude properties?
Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.