Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight P5004A

-P5004A-0

Vector Network Analyzer / 9 kHz to 20 GHz / 2-port

Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Actual instrument
Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Actual instrument
Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Actual instrument
Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Actual instrument
Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Actual instrument
  • Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
  • Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
  • Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
  • Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
  • Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port

From USD*46,738.50New Price 62,318.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online46,738.50
Request a quote

Back
Keysight P5004A Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Keysight Premium Used
Keysight P5004A
Vector Network Analyzer / 9 kHz to 20 GHz / 2-port
Configuration: 021, 090, 200, PS-S40-01
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight P5004A Data sheetKeysight P5004A Configuration GuideKeysight P5004A User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184901512814

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Everything You Need, Simplified in One USB Vector Network Analyzer

Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P500xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best-in-class performance offering fast, reliable, and repeatable results.

  • Frequency range of 9 kHz to 20 GHz
  • Flexible, high-performance compact VNA
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test
  • Features the same intuitive GUI as Keysight’s high-performance PNAs
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules
See downloads for more details
Installed Options
021Add pulse modulator to internal 1st source
090SPECTRUM ANALYSIS HARDWARE
2002-port, 9 kHz to 20 GHz
PS-S40-01INCLUDED - INSTRUMENT FUNDAMENTALS AND OPERATIONS STARTER TRAINING
See downloads for more details
Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results