Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9951A

-N9951A-0

FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz

Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
Actual instrument
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz
  • Keysight N9951A FieldFox Handheld Microwave Analyzer / 300 kHz to 44 GHz

From USD*16,607.25New Price 36,905.00 USD*

Keysight Store on eBay Buy Now16,607.25
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 44 GHz max frequency
  • Carry world’s most integrated handheld µW analyzer: standard model includes cable and antenna analyzer
  • Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Save time by measuring DTF and TDR in a single sweep
  • Simultaneously measure all four S-parameters
  • Make accurate SA measurements (± 0.5 dB) without needing warm-up
  • Easily measure average and pulse power with a USB sensor
  • Lightest all-in-one analyzer at only 7.1 lb. (3.2 kg)



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results