Keysight N9923A-106
FieldFox Handheld RF Vector Network Analyzer / 2 MHz to 6 GHz / Transmission/Reflection
From USD*6,792.10New Price 19,406.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- Carry the world’s most accurate handheld RF T/R VNA analyzer
- Expand capabilities with optional 2-port VNA, time-domain, vector voltmeter, cable and antenna analyzer and more
- Save time by simultaneously measuring all four S-parameters (S11, S21, S12, S22) with a single connection
- Perform accurate testing with QuickCal, full 2-port unknown thru Cal, TRL
- Easily measure average and pulse power with a USB power sensor
- Lightest handheld VNA at only 6.2 lb. (2.8 kg)
Key Documents
Keysight N9923A-106 Data sheet
Keysight N9923A-106 Configuration Guide
Keysight N9923A-106 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.