Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Ask a Question

Keysight Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

N9917A

FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz

Your Configuration

.
010
Vector network analyzer time domain
Installed
030
Remote control capability
Installed
112
QuickCal
Installed
208
USB power sensor measurements versus frequency
Installed
209
Extended Range Transmission Analysis (ERTA)
Installed
210
Vector network analyzer transmission/reflection
Installed
211
Vector network analyzer full 2-port S-parameters
Installed
212
1-port mixed-mode S-parameters
Installed
215
TDR Cable Measurements
Installed
233
Spectrum analyzer
Installed
235
Pre-amplifier
Installed
236
Interference analyzer and spectrogram
Installed
238
Spectrum analyzer time gating
Installed
302
USB power sensor support
Installed
307
GPS receiver
Installed
308
Vector voltmeter
Installed
309
DC bias variable-voltage source
Installed
310
Built-in power meter
Installed
312
Installed
330
Pulse measurements
Installed
350
Installed
351
Installed
355
Analog demodulation
Installed
356
Installed
701
Installed

Ask a question

‹ Back to results