Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N9917A

-N9917A-0

FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz

Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
  • Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz

From USD*22,438.75New Price 89,755.00 USD*

Keysight Store on eBay Buy Now9,073.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 30 kHz to 18 GHz frequency range
  • Carry the world’s most integrated handheld analyzer: standard model includes cable and antenna analyzer
  • Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Save time by measuring DTF and TDR in the same sweep
  • Simultaneously measure all four S-parameters
  • Make accurate spectrum analyzer measurements (± 0.5 dB) without needing warm-up
  • Calibrate simply with QuickCal
  • Lightest all-in-one analyzer at only 6.6 lb. (3.0 kg)



Key Documents

Configuration & Options
Installed Options
010
Vector network analyzer time domain
Installed
030
Remote control capability
Installed
112
QuickCal
Installed
208
USB power sensor measurements versus frequency
Installed
209
Extended Range Transmission Analysis (ERTA)
Installed
210
Vector network analyzer transmission/reflection
Installed
211
Vector network analyzer full 2-port S-parameters
Installed
212
1-port mixed-mode S-parameters
Installed
215
TDR Cable Measurements
Installed
233
Spectrum analyzer
Installed
235
Pre-amplifier
Installed
236
Interference analyzer and spectrogram
Installed
238
Spectrum analyzer time gating
Installed
302
USB power sensor support
Installed
307
GPS receiver
Installed
308
Vector voltmeter
Installed
309
DC bias variable-voltage source
Installed
310
Built-in power meter
Installed
312
Installed
330
Pulse measurements
Installed
350
Installed
351
Installed
355
Analog demodulation
Installed
356
Installed
701
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results