Keysight N9917A
FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
From USD*9,073.80New Price 20,164.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- 30 kHz to 18 GHz frequency range
- Carry the world’s most integrated handheld analyzer: standard model includes cable and antenna analyzer
- Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
- Save time by measuring DTF and TDR in the same sweep
- Simultaneously measure all four S-parameters
- Make accurate spectrum analyzer measurements (± 0.5 dB) without needing warm-up
- Calibrate simply with QuickCal
- Lightest all-in-one analyzer at only 6.6 lb. (3.0 kg)
Key Documents
Keysight N9917A Data sheet
Keysight N9917A Configuration Guide
Keysight N9917A User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.