Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9912A-104

-N9912A-104-0

FieldFox Handheld RF Analyzer / 100 kHz to 4 GHz

Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz
  • Keysight N9912A-104 100 kHz to 4 GHz

From USD*$13,129.50 Save 50% List Price 26,259.00 USD*

Request a quote

Back
Keysight N9912A-104 100 kHz to 4 GHz
Keysight Used
Keysight N9912A-104
FieldFox Handheld RF Analyzer / 100 kHz to 4 GHz
Configuration: 010, 030, 110, 111, 208, 230, 235, 236, 302, 303, 308, 311, 312, 330
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N9912A-104 Data sheetKeysight N9912A-104 Configuration GuideKeysight N9912A-104 User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE195319484532

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Never Sacrifice Capability or Portability

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.

  • Standard model includes cable and antenna analyzer (CAT)
  • Expand capabilities with optional T/R vector network analyzer, spectrum analyzer, built-in power meter, and more
  • Save time by measuring return loss and distance-to-fault simultaneously
  • Calibrate easily in the field with QuickCal
  • Measure average and pulse power with a USB power sensor
  • Use the industry's lightest all-in-one analyzer at only 2.8 kg (6.2 lb)
  • CAT and VNA: 2 MHz to 4/6 GHz
  • SA: 100 kHz to 4/6 GHz
See downloads for more details
Installed Options
010VECTOR NETWORK ANALYZER TIME DOMAIN
030REMOTE CONTROL CAPABILITY
110TRANSMISSION MEASUREMENT
111QUICKCAL
208USB POWER SENSOR MEASUREMENTS VERSUS FREQUENCY
2304 GHZ SPECTRUM ANALYZER
235PRE-AMPLIFIER
236INTERFERENCE ANALYZER AND SPECTROGRAM
302USB POWER SENSOR SUPPORT
303NETWORK ANALYSIS CAPABILITY
308VECTOR VOLTMETER
311CHANNEL POWER METER
312CHANNEL SCANNER
330PULSE MEASUREMENTS
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a Vector Network Analyzer?

High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.

What is a Vector Network Analyzer used for?

A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).

Does a VNA need to be calibrated?

Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.

How do you calibrate a Vector Network Analyzer?

The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.

Does a VNA have error correction?

Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.

What is the difference between a Vector Network Analyzer vs Network Analyzer?

A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.

A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.

What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?

A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.

A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.

What is the difference between a Vector Network Analyzer vs Oscilloscope?

An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.

How does a VNA measure S11?

A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.

What is the S21 parameter?

S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.

What are propagation and channel modeling?

Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.

What is a Smith chart?

A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.

What is Voltage Standing Wave Ratio?

Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).

How does a Vector Network Analyzer measure phase?

A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.

How does a VNA measure amplitude?

A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.

What are amplitude properties?

Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.