Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5295AX03

-N5295AX03-0

Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee

Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee

Discount from* 25 % New Price 124,687.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Wide frequency range from 900 Hz to 120 GHz, with PNA/PNA-X’s low frequency extension (LFE) option
  • Built-in bias tee
  • Built-in 1.2 m interface cable for connection to N5292A controller
  • Typical maximum power of +8 dBm to 60 GHz, +5 dBm to 110 GHz, +4 dBm to 120 GHz
  • Typical sweep range from -60 dBm to the maximum power
  • Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz, -100 dBm to 120 GHz
  • Typical performance to 125 GHz, operational over-range frequency 130 GHz

Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.

The N5295AX03 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.

The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 120 GHz.




Key Documents

‹ Back to results