Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5295AX03

-N5295AX03-0

Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee

Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee
  • Keysight N5295AX03 Frequency Extender / 900 Hz to 120 GHz / 1.2m Cable / LFE with Bias-tee

Discount from* 25 % New Price 127,916.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Wide frequency range from 900 Hz to 120 GHz, with PNA/PNA-X’s low frequency extension (LFE) option
  • Built-in bias tee
  • Built-in 1.2 m interface cable for connection to N5292A controller
  • Typical maximum power of +8 dBm to 60 GHz, +5 dBm to 110 GHz, +4 dBm to 120 GHz
  • Typical sweep range from -60 dBm to the maximum power
  • Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz, -100 dBm to 120 GHz
  • Typical performance to 125 GHz, operational over-range frequency 130 GHz

Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.

The N5295AX03 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.

The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 120 GHz.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results