Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N5245B-425

-N5245B-425-0

PNA-X Microwave Network Analyzer / 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches

Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches
  • Keysight N5245B-425 900 Hz to 26.5 GHz/ 4-port/ Config. Test Set/ Source & Receiver Att./ Second Source/ Bias Tees/ Combiner/ Mech. Switches

Discount from* 25 % New Price 355,932.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight's PNA-X is more than just a vector network analyzer. It is the world’s most integrated and flexible microwave test engine for measuring amplifiers, mixers, frequency converters, and other active devices. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a flexible set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.

  • Simplify your test stations by replacing racks and stacks of equipment
  • Increase productivity with the most integrated and flexible single-connection microwave test engine
  • Reduce test time with the world’s widest range of single-connection measurement applications
  • Accurately test linear and nonlinear device characterization using advanced error correction
  • Accelerate insight into component behavior using a multi-touch display and intuitive user interface



Key Documents

Configuration & Options
Installed Options
4-port, configurable test set, second source, attenuators, combiner, mechanical switches, bias tees, low frequency extensionCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
S930700B   From USD* 19,406.25
Modulation distortion up to 8.5 GHz
Add
S930900B   From USD* 11,633.85
Spectrum analysis up to 8.5 GHz
Add
S930901B   From USD* 14,584.03
Spectrum analysis up to 13.5 GHz
Add
S930701B   From USD* 32,602.50
Modulation distortion up to 13.5 GHz
Add
020   From USD* 10,242.00
Add IF inputs
Add
021   From USD* 14,933.25
Add pulse modulator to internal 1st source
Add
022   From USD* 14,933.25
Add pulse modulator to internal 2nd source
Add
S930902B   From USD* 21,469.32
Spectrum analysis up to 26.5 GHz
Add
S930702B   From USD* 38,812.50
Modulation distortion up to 26.5 GHz
Add
S930704B   From USD* 55,200.00
Modulation distortion up to 43.5 GHz
Add
S930904B   From USD* 36,224.84
Spectrum analysis up to 43.5 GHz
Add
S930905B   From USD* 46,061.08
Spectrum analysis up to 50 GHz
Add
S930705B   From USD* 58,218.75
Modulation distortion up to 50 GHz
Add
S93007B   From USD* 9,838.56
Automatic fixture removal
Add
S930909B   From USD* 87,137.23
Spectrum analysis up to 90 GHz
Add
S93110B   From USD* 26,164.58
Active Hot Parameters
Add
S93010B   From USD* 9,920.44
Time-domain analysis
Add
S94510B   From USD* 42,461.24
Nonlinear component characterization
Add
S94511B   From USD* 42,461.24
Nonlinear component characterization, restricted to 50 GHz
Add
S93011B   From USD* 13,954.44
Enhanced time domain analysis with TDR
Add
S94514B   From USD* 11,237.56
Nonlinear X-parameters
Add
S93015B   From USD* 14,754.75
Real-time S-parameter and power measurement uncertainty
Add
S93118B   From USD* 11,377.38
Fast CW measurements
Add
S94518B   From USD* 11,237.56
Nonlinear pulse envelope domain
Add
S94520B   From USD* 8,644.27
Arbitrary load impedance, X-parameters
Add
S94521B   From USD* 23,413.70
Arbitrary load control, X-parameters
Add
S94522B   From USD* 23,413.70
Arbitrary Load Control, Device Characterization
Add
S93025B   From USD* 24,614.17
Basic pulsed-RF measurements
Add
S93026B   From USD* 48,868.35
Advanced pulsed-RF measurements
Add
S93027B   From USD* 10,349.95
Mechanical noise tuner control
Add
S93029B   From USD* 23,356.54
Noise figure measurements with vector correction
Add
S93551B   From USD* 9,837.79
N-port measurements
Add
S93460B   From USD* 11,606.04
True-mode stimulus
Add
S93080B   From USD* 4,247.20
Frequency-offset measurements
Add
S93082B   From USD* 5,621.48
Scalar mixer/converter measurements
Add
S93083B   From USD* 12,134.43
Vector and scalar mixer/converter measurements
Add
S93084B   From USD* 11,090.01
Embedded-LO capability
Add
S93086B   From USD* 7,593.68
Gain-compression measurements
Add
S93087B   From USD* 8,516.81
Intermodulation distortion measurements
Add
S93088B   From USD* 5,688.69
Source phase control
Add
S93089B   From USD* 11,628.28
Differential and I/Q device measurements
Add
S93093B   From USD* 95,311.05
Spectrum analysis to 120 GHz
Add
S93094B   From USD* 108,156.95
Spectrum analysis beyond 120 GHz
Add
S93898B   From USD* 1,045.96
Built-in performance test software
Add
A6J   From USD* 707.25
ANSI Z540-1-1994 Calibration
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results