Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N5245A-400

-N5245A-400-0

PNA-X Microwave Network Analyzer / 10 MHz to 50 GHz / 4-port / Configurable Test Set / Internal Second Source

Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
Actual instrument
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source
  • Keysight N5245A-400 4-port / Configurable Test Set / Internal Second Source

From USD*286,314.70New Price 818,042.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online286,314.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Reach for unrivaled excellence in your measurements and designs
  • Simplify your test stations by replacing racks and stacks of equipment
  • Test linear and nonlinear device characterization more accurately with the world’s best PNA-X
  • Reduce test time with the world’s widest range of single-connection measurement applications
  • Increase productivity with the most integrated and flexible single-connection microwave test engine



Key Documents

Configuration & Options
Installed Options
4 PORTS, DUAL SOURCECore
007
AUTOMATIC FIXTURE REMOVAL
Installed
008
PULSED-RF MEASUREMENTS
Installed
010
TIME DOMAIN MEASUREMENTS
Installed
015
DYNAMIC UNCERTAINTY FOR S-PARAMETER MEASUREMENTS
Installed
020
ADD IF INPUTS
Installed
021
ADD PULSE MODULATOR TO INTERNAL FIRST SOURCE
Installed
022
ADD PULSE MODULATOR TO INTERNAL SECOND SOURCE
Installed
025
ADD FOUR INTERNAL PULSE GENERATORS
Installed
028
NOISE FIGURE MEASUREMENTS USING STANDARD RECEIVERS
Installed
080
FREQUENCY OFFSET MEASUREMENTS
Installed
082
SCALAR CALIBRATED CONVERTER MEASUREMENTS
Installed
083
VECTOR AND SCALAR CALIBRATED CONVERTER MEASUREMENTS
Installed
084
EMBEDDED LO MEASUREMENTS
Installed
086
GAIN COMPRESSION APPLICATION
Installed
088
SOURCE PHASE CONTROL
Installed
089
DIFFERENTIAL AND I/Q DEVICES APPLICATION
Installed
118
FAST CW MODE
Installed
302
APPLICATION FOR USE WITH TEMPERATURE-CHARACTERIZED CALPODS
Installed
304
Installed
305
Installed
419
ADD EXTENDED POWER RANGE AND BIAS-TEES TO 4 PORT ANALYZER
Installed
423
ADD INTERNAL COMBINER AND MECHANICAL SWITCHES TO 4-PORT ANALYZER
Installed
460
INTEGRATED TRUE-MODE STIMULUS APPLICATION
Installed
510
NONLINEAR COMPONENT CHARACTERIZATION, FULL FREQUENCY RANGE
Installed
514
NONLINEAR X-PARAMETERS
Installed
518
NONLINEAR PULSE ENVELOPE DOMAIN
Installed
520
ARBITRARY LOAD IMPEDANCE X-PARAMETERS
Installed
522
Installed
551
N-PORT CALIBRATED MEASUREMENTS
Installed
Get a Custom Quote
‹ Back to results