Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N5242A-200

-N5242A-200-0

PNA-X Network Analyzer / 10 MHz to 26.5 GHz / 2-port / Configurable Test Set

Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
Keysight N5242A-200 2-port / Configurable Test Set
Actual instrument
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set
  • Keysight N5242A-200 2-port / Configurable Test Set

From USD*86,860.50New Price 173,721.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online86,860.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Reach for unrivaled excellence in your measurements and designs
  • Simplify your test stations by replacing racks and stacks of equipment
  • Increase productivity with the most integrated and flexible single-connection microwave test engine
  • Reduce test time with the world´s widest range of single-connection measurement applications
  • Test linear and nonlinear device characterization more accurately with the world’s best PNA-X



Key Documents

Configuration & Options
Installed Options
2 PORTS, SINGLE SOURCECore
010
TIME DOMAIN MEASUREMENTS
Installed
014
Installed
081
Installed
551
N-PORT CALIBRATED MEASUREMENTS
Installed
P02
Installed
Get a Custom Quote
‹ Back to results