Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5225B-410

-N5225B-410-0

PNA Microwave Network Analyzer / 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source

Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source
  • Keysight N5225B-410 10 MHz to 50 GHz / 4-port / Metrology Configuration / Internal Second Source

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight N5225B-410 Data sheetKeysight N5225B-410 Configuration GuideKeysight N5225B-410 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129648

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

A Powerful Combination of Hardware and Software

The PNA Series of network analyzers offers industry-leading performance for testing amplifiers, mixers, and frequency converters. The PNA Series combines hardware and applications to measure a broad range of devices fast and accurately. All models are available in two-port single-source and four-port dual-source versions. Built-in pulse modulators and pulse generators provide pulsed S-parameter measurements.

  • Meet your toughest measurement challenges with the highest performing microwave network analyzer in the industry
  • Measure S-parameters with the smallest uncertainty and highest stability
  • Efficiently characterize active components with applications that simplify setups
  • Meet your specific budget and measurement needs by customizing to just the right level of performance
  • Accelerate insight into component behavior using a multi-touch display and intuitive user interface
See downloads for more details
Addable Options
(not installed)
S930900BSpectrum analysis up to 8.5 GHz
S930901BSpectrum analysis up to 13.5 GHz
020Add IF inputs
021Add pulse modulator to internal 1st source
022Add pulse modulator to internal 2nd source
S930902BSpectrum analysis up to 26.5 GHz
S930904BSpectrum analysis up to 43.5 GHz
S930905BSpectrum analysis up to 50 GHz
S93007BAutomatic fixture removal
S930909BSpectrum analysis up to 90 GHz
S93010BTime-domain analysis
S93011BEnhanced Time Domain Analysis with TDR
S93015BReal-time S-parameter and power measurement uncertainty
S930317BPhase noise measurement up to 70 GHz
S93118BFast CW measurements
S930321BPhase noise measurement up to 125 GHz
S93025BBasic pulsed-RF measurements
S93225BPNA Core Software to 50 GHz
S93026BAdvanced pulsed-RF measurements
S93029BNoise figure measurements with vector correction
S93551BN-port measurements
S93460BTrue-mode stimulus
S93080BFrequency-offset measurements
S93082BScalar mixer/converter measurements
S93083BVector and scalar mixer/converter measurements
S93084BEmbedded-LO capability
S93086BGain-compression measurements
S93087BIntermodulation distortion measurements
S93088BSource phase control
S93089BDifferential and I/Q device measurements
S93093BSpectrum analysis to 120 GHz
S93094BSpectrum analysis beyond 120 GHz
S93898BBuilt-in performance test software
A6JANSI Z540-1-1994 Calibration
S93225B-F12
S93225B-F36
S93225B-F60
UNYEnhanced low phase noise performance

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a Vector Network Analyzer?

High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.

What is a Vector Network Analyzer used for?

A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).

Does a VNA need to be calibrated?

Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.

How do you calibrate a Vector Network Analyzer?

The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.

Does a VNA have error correction?

Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.

What is the difference between a Vector Network Analyzer vs Network Analyzer?

A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.

A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.

What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?

A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.

A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.

What is the difference between a Vector Network Analyzer vs Oscilloscope?

An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.

How does a VNA measure S11?

A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.

What is the S21 parameter?

S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.

What are propagation and channel modeling?

Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.

What is a Smith chart?

A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.

What is Voltage Standing Wave Ratio?

Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).

How does a Vector Network Analyzer measure phase?

A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.

How does a VNA measure amplitude?

A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.

What are amplitude properties?

Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.