Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N4694D-0DC

-N4694D-0DC-0

Electronic Calibration Module (ECal) / 2-Port / 1.85 mm / DC to 67 GHz

Keysight N4694D-0DC DC to 67 GHz
Keysight N4694D-0DC DC to 67 GHz
Keysight N4694D-0DC DC to 67 GHz
Keysight N4694D-0DC DC to 67 GHz
Keysight N4694D-0DC DC to 67 GHz
Keysight N4694D-0DC DC to 67 GHz
Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz
  • Keysight N4694D-0DC DC to 67 GHz

Discount from* 25 % New Price 28,706.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Precision 2-port microwave ECal module with high accuracy
  • Fast, easy, and accurate full two-port calibration
  • Supports 1.85 mm connectors
  • Available in male/male (option M0M), female/female (option F0F), and male/female (option M0F) connector configurations
  • Direct control from Keysight vector network analyzers via USB

The Keysight N4694D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4694D is a precision 2-port ECal module that supports 1.85 mm connectors up to 67 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4694D is included for securing your ECal module and accessories.

The N4694D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.

This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.




Key Documents

Configuration & Options
Installed Options
DC to 67 GHzCore
M0F
One male connector and one female connector
Installed
Get a Custom Quote
‹ Back to results