Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N4692D

-N4692D-0

Electronic Calibration Module (ECal) / 2-port / 2.92 mm

Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Actual instrument
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
  • Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm

From USD*14,799.20New Price 22,768.00 USD*

Buy Now Online14,799.20
Request a quote

Back
Keysight N4692D Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Keysight Used
Keysight N4692D
Electronic Calibration Module (ECal) / 2-port / 2.92 mm
Configuration: 00A, 0DC, M0F
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N4692D Data sheetKeysight N4692D Configuration GuideKeysight N4692D User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174940259396

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Precision 2-port microwave ECal module with high accuracy
  • Fast, easy, and accurate full two-port calibration
  • Supports 2.92 mm connectors
  • Available in male/male (option M0M), female/female (option F0F), and male/female (option M0F) connector configurations
  • Direct control from Keysight vector network analyzers via USB

The Keysight N4692D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4692D is included for securing your ECal module and accessories.

The N4692D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.

This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.

See downloads for more details
Installed Options
00AADD 2.92 MM ADAPTERS
0DCDC TO 40 GHZ
M0FONE FEMALE AND ONE MALE CONNECTOR, BOTH 2.92 MM
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

Other Listings of This Model

Compare Equipment Standards

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

‹ Back to results