Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N4431B-101

-N4431B-101-0

RF Electronic Calibration Module (ECal) / 9 kHz to 13.5 GHz / 4-Port / Port A Connector is 3.5 mm Female

Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
Keysight N4431B-101 Port A Connector is 3.5 mm Female
Actual instrument
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female
  • Keysight N4431B-101 Port A Connector is 3.5 mm Female

From USD*9,268.65New Price 20,597.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online9,268.65
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 9 kHz to 13.5 GHz frequency range
  • Fast full 3- or 4-port calibration with a single connection
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching
  • Mixed connector option available (3.5 mm, Type-N 50 ohm, and 7-16)

The Keysight N4431B RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. ECal is a precision, single-connection calibration technique for your vector network analyzer. Performing a full three- or four-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction, which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.

ECal modules are transfer standards capable of transferring the factory calibration accuracy to your network analyzer. The Keysight PNA and ENA series of network analyzers controls the N4431B module directly through a USB interface. PNA Series network analyzers require firmware revision 2.5. Note: For ENA products that support 9 kHz to 300 kHz capability with the N4431B, please refer to the ENA Help File (User Manual).




Key Documents

Configuration & Options
Installed Options
PORT A CONNECTOR IS 3.5 MM FEMALECore
201
PORT B CONNECTOR IS 3.5 MM FEMALE
Installed
303
PORT C CONNECTOR IS TYPE-N 50-OHM FEMALE
Installed
404
PORT D CONNECTOR IS TYPE-N 50-OHM MALE
Installed
Get a Custom Quote
‹ Back to results