Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N4373B

-N4373B-0

Lightwave Component Analyzer / 10 MHz to 67 GHz

Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
Actual instrument
Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
Actual instrument
Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
Actual instrument
Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
Actual instrument
  • Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
  • Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
  • Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz
  • Keysight N4373B Lightwave Component Analyzer / 10 MHz to 67 GHz

From USD*58,555.80New Price 390,372.00 USD*

Keysight Store on eBay Buy Now58,555.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Absolute frequency response accuracy

  • < 0.9 dBe @ 50 GHz (typ)
  • < 1.3 dBe @ 67 GHz (typ)

Relative frequency response accuracy

  • < 0.5 dBe @ 50 GHz (typ)
  • < 1.3 dBe @ 67 GHz (typ)

Noise floor

  • < - 59 dB (W/A) @ 67 GHz for E/O measurements
  • < - 55 dB (A/W) @ 67 GHz for O/E measurements

With 67 GHz frequency range and excellent accuracy, the N4373B is the ideal measurement solution for electro-optical components in 40 Gb/s transmission systems, as well as Radio over Fiber (RoF) and aerospace and defense (A&D) applications.

With a turn-key solution, the N4373B supports fastest time to market, and lets you focus developing your components.

Fast and easy measurement setup increases productivity as time-consuming electrical calibration steps are automated and optical calibration by the operator is no longer necessary.

Additional Benefits:

  • Built-in average power meter for fast transmitter power test
  • PMF optical output for reliable modulator test
  • User selectable optical transmitter output power helps to adapt to target test conditions
  • More then 10 times faster than 86030A speeds up productivity



Key Documents

Configuration & Options
Installed Options
021
Installed
301
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results