Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E8363A

-E8363A-0

Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers

Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Actual instrument
Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Actual instrument
Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Actual instrument
Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Actual instrument
Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Actual instrument
  • Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
  • Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
  • Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
  • Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
  • Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers

From USD*52,957.80New Price 117,684.00 USD*

Buy Now Online52,957.80
Request a quote

Back
Keysight E8363A Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Keysight Used
Keysight E8363A
Vector Network Analyzer / 45 MHz to 40 GHz / 2 port / 4 Receivers
Configuration: 010, 014, 550, P02, UNL
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E8363A Data sheet
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194440504014

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 45 MHz to 40 GHz
  • 123 dB dynamic range at test port
  • 138 dB dynamic range with direct receiver access
  • 110 dB dynamic range at the test port at 40 GHz
  • < 26 us/point sweep speed
  • COM/DCOM and SCPI programming
  • TRL/LRM calibration supported

The Keysight E8363A vector network analyzer is discontinued as of June 2003 with an active support life until June 19, 2008. The E8363A has been replaced by the Keysight E8363B PNA Series Network Analyzer, 10 MHz to 40 GHz

The Keysight E8363A vector network analyzer is a member of the PNA Series network analyzer platform and provides the combination of speed and precision for the demanding needs of today's high frequency, high-performance component test requirements. The PNA Series meets these testing challenges by providing the right combination of fast sweep speeds, wide dynamic range, low trace noise and flexible connectivity.

The E8363A provides TRL/LRM calibration (four-receiver enabled) for waveguide, on-wafer, and in-fixture devices. Source attenuators, bias-tees and direct receiver access are optionally available for active device and extended dynamic range measurements.

Powerful automation and self-help tools make the instrument well suited for both R&D and manufacturing. The PNA Series feature sixteen independent measurement channels, built-in hard drive and supplied mouse.

See downloads for more details
Installed Options
010ADD TIME DOMAIN CAPABILITY
014CONFIGURABLE TEST SET
550
P02
UNLEXTENDED POWER RANGE WITH BIAS-T
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results