Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E8362B

-E8362B-0

PNA Vector Network Analyzer / 10 MHz to 20 GHz

Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
Actual instrument
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz
  • Keysight E8362B PNA Vector Network Analyzer / 10 MHz to 20 GHz

From USD*30,821.70New Price 102,739.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online30,821.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 123 dB dynamic range and <0.006 dB trace noise
  • <26 usec/point measurement speed, 32 channels, 16,001 points
  • TRL/LRM calibration, on-wafer, in-fixture, waveguide, and antenna measurements
  • Mixer conversion loss, return loss, isolation, and absolute group delay
  • Amplifier gain compression, harmonic, IMD, and pulsed-RF



Key Documents

Configuration & Options
Installed Options
010
ADD TIME DOMAIN CAPABILITY
Installed
014
CONFIGURABLE TEST SET DECK
Installed
UNL
EXTENDED POWER RANGE WITH BIAS-TEE
Installed
Get a Custom Quote
‹ Back to results