Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E5080B-2K0

-E5080B-2K0-0

Vector Network Analyzer (ENA) / 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)

Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)

Discount from* 25 % New Price 80,453.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

As devices become highly integrated, complete characterization requires a complete RF and microwave measurement solution. The E5080B provides R&D performance and advanced test flexibility. Best-in-class dynamic range, trace noise, and temperature stability guarantee reliability and repeatability.

  • The most flexible and integrated ENA network analyzer
  • Fully capture device performance with a wide dynamic range of 140 dB
  • Achieve complete device characterization with optional built in DC sources, bias tees, pulse generators and pulse modulators
  • Consistently test between R&D and production with the same UI and SCPI commands as high-end PNAs
  • Improve throughput by performing spectrum analysis, pulsed-RF measurements, vector mixer measurements, noise figure, and more on a single instrument



Key Documents

Configuration & Options
Installed Options
2-port test set, 9 kHz to 20 GHzCore
120
Add internal bias tees for 2-port E5080B up to 20 GHz
Installed
172
Add GPIB interface
Installed
175
Add analog input and output
Installed
1E5
Add high stability timebase
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
021   From USD* 3,110.25
Add pulse modulator to internal 1st source
Add
022   From USD* 3,110.25
Add pulse modulator to internal 2nd source
Add
090   From USD* 1,168.50
Spectrum analysis hardware, 9 kHz to 4.5 GHz
Add
091   From USD* 2,332.50
Spectrum analysis hardware, 9 kHz to 6.5 GHz
Add
092   From USD* 4,043.25
Spectrum analysis hardware, 9 kHz to 9 GHz
Add
093   From USD* 5,754.00
Spectrum analysis hardware, 9 kHz to 14 GHz
Add
094   From USD* 6,843.00
Spectrum analysis hardware, 9 kHz to 20 GHz
Add
095   From USD* 8,157.00
Spectrum analysis hardware, 100 kHz to 26.5 GHz
Add
096   From USD* 10,487.25
Spectrum analysis hardware, 100 kHz to 32 GHz
Add
097   From USD* 15,925.50
Spectrum analysis hardware, 100 kHz to 44 GHz
Add
098   From USD* 19,965.00
Spectrum analysis hardware, 100 kHz to 53 GHz
Add
181   From USD* 93.00
Add keyboard
Add
182   From USD* 54.91
Add mouse
Add
S96007B-1FP   From USD* 0.00
Add
S96010B-1FP   From USD* 0.00
Add
S96011B-1FP   From USD* 0.00
Add
S96025B-1FP   From USD* 0.00
Add
S96029B-1FP   From USD* 0.00
Add
S96082B-1FP   From USD* 0.00
Add
S96083B-1FP   From USD* 0.00
Add
S96084B-1FP   From USD* 0.00
Add
S96086B-1FP   From USD* 0.00
Add
S96089B-1FP   From USD* 0.00
Add
S96090B-1FP   From USD* 0.00
Add
S96552B-1FP   From USD* 0.00
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results