Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E5080B-2K0

-E5080B-2K0-0

Vector Network Analyzer (ENA) / 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)

Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Actual instrument
Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Actual instrument
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
  • Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)

From USD*62,223.00New Price 82,964.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online62,223.00
Request a quote

Back
Keysight E5080B-2K0 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Keysight Premium Used
Keysight E5080B-2K0
Vector Network Analyzer (ENA) / 2-port Test Set / 9 kHz to 20 GHz / 3.5 mm (m)
Configuration: 120, 172, 175, 1E5
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight E5080B-2K0 Data sheetKeysight E5080B-2K0 Configuration GuideKeysight E5080B-2K0 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174815063715

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The New Standard

As devices become highly integrated, complete characterization requires a complete RF and microwave measurement solution. The E5080B provides R&D performance and advanced test flexibility. Best-in-class dynamic range, trace noise, and temperature stability guarantee reliability and repeatability.

  • The most flexible and integrated ENA network analyzer
  • Fully capture device performance with a wide dynamic range of 140 dB
  • Achieve complete device characterization with optional built in DC sources, bias tees, pulse generators and pulse modulators
  • Consistently test between R&D and production with the same UI and SCPI commands as high-end PNAs
  • Improve throughput by performing spectrum analysis, pulsed-RF measurements, vector mixer measurements, noise figure, and more on a single instrument
See downloads for more details
Installed Options
2K02-port test set, 9 kHz to 20 GHz
120Add internal bias tees for 2-port E5080B up to 20 GHz
172Add GPIB interface
175Add analog input and output
1E5Add high stability timebase
See downloads for more details
Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results