Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E5080A-495

-E5080A-495-0

Vector Network Analyzer (ENA) / 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees

Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
Actual instrument
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees
  • Keysight E5080A-495 4-port Test Set / 9 kHz to 9 GHz / with Bias Tees

From USD*39,134.00New Price 78,268.00 USD*

Keysight Store on eBay Buy Now39,134.00
Keysight Store on 1688 Buy Now330,420.00
Need a Quote? Request Quote
Shipping:Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 50 ohm
  • Wide dynamic range 152 dB (typical)
  • Fast measurement speed 3 ms (401 points)
  • Low trace noise 0.0005 dBrms (typical)
  • High temperature stability 0.005 dB/°C
  • Wide source power range –90 to +15 dBm (spec)
  • Intuitive touch-based GUI on large, high-resolution 12.1" screen
  • E5071C/8753 code compatibility



Key Documents

Configuration & Options
Installed Options
4-port test set, 9 kHz to 9 GHz with bias teesCore
495
4-port test set, 9 kHz to 9 GHz with bias tees
Installed
017
Removable Data Storage
Installed
1E5
High stability timebase
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results