Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E5080A-265

-E5080A-265-0

Vector Network Analyzer (ENA) / 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees

Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
Actual instrument
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees
  • Keysight E5080A-265 2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees

From USD*20,994.40New Price 52,486.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online20,994.40

Keysight Used

E5080A-265

2-port Test Set / 9 kHz to 6.5 GHz / with Bias Tees

Deal summary

Configuration: 019, 1E5
Shipping:Limited countries only
Support: 30 days right-of-return

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E5080A-265 Data sheetKeysight E5080A-265 Configuration GuideKeysight E5080A-265 User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174716208379

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Exceptional Performance

The Keysight E5080A is the next-generation RF vector network analyzer (VNA), providing exceptional performance, flexible functionality, and advanced usability for testing antennas, filters, cables, balanced/differential components, amplifiers, and mixers. With its intuitive touch interface, the E5080A is designed to help you streamline measurement flow and achieve better results in less time.

  • 50 ohm
  • Wide dynamic range 152 dB (typical)
  • Fast measurement speed 3 ms (401 points)
  • Low trace noise 0.0005 dBrms (typical)
  • High temperature stability 0.005 dB/°C
  • Wide source power range –90 to +15 dBm (spec)
  • Intuitive touch-based GUI on large, high-resolution 12.1" screen
  • E5071C/8753 code compatibility
  • Accurately measure high-blocking DUTs with a wide dynamic range of 152 dB
  • Minimize calibration downtime with high temperature stability of 0.005 dB/°C
  • Quickly set up complex measurements with an intuitive touch-based graphical user interface on the 12.1" high-resolution screen
See downloads for more details
Installed OptionsSee downloads for more details
2652-PORT TEST SET, 9 KHZ TO 6.5 GHZ WITH BIAS TEES
019STANDARD DATA STORAGE
1E5HIGH STABILITY TIMEBASE
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results