Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E5072A-285

-E5072A-285-0

Vector Network Analyzer (ENA) / 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set

Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set

Discount from* 25 % New Price 59,312.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 2-port
  • Improve accuracy, yield and margins with wide dynamic range 130 dB / 151 dB (direct receiver access), measurement speed 7 msec and excellent temperature stability 0.005 dB/°C
  • Increase test flexibility with wide source power range -109 to +20 dBm for linear and nonlinear device characterization
  • Protect your investment with upgradability across all of the options



Key Documents

Configuration & Options
Installed Options
2-port, 30k to 8.5 GHz, configurable test setCore
017
Removable Data Storage
Installed
1E5
High stability timebase
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
006   From USD* 3,683.40
Wireless power transfer analysis
Add
008   From USD* 4,176.00
Frequency offset mode
Add
010   From USD* 4,675.80
Time domain analysis
Add
810   From USD* 79.80
Add keyboard
Add
820   From USD* 46.43
Add mouse
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results