Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E5072A-285

-E5072A-285-0

Vector Network Analyzer (ENA) / 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set

Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Actual instrument
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
  • Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set

From USD*36,699.00New Price 61,165.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online36,699.00
Request a quote

Back
Keysight E5072A-285 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Keysight Premium Used
Keysight E5072A-285
Vector Network Analyzer (ENA) / 2-port Test Set / 30 kHz to 8.5 GHz / Configurable Test Set
Configuration: 017, 1E5
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight E5072A-285 Data sheetKeysight E5072A-285 Configuration GuideKeysight E5072A-285 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184917593220

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Designed For The Most Demanding Requirements From Research And Development To Manufacturing

The Keysight E5072A vector network analyzer, with a configurable test set, provides access to the signal paths between the internal source, receivers, bridges, and the analyzer’s test ports. The direct access improves instrument sensitivity as well as the ability to add components or peripherals for a variety of applications. The E5072A delivers new standards in versatility, speed, and accuracy, and is suitable for full performance characterization of passive and active components such as antennas, filters, and high-power amplifiers.

  • 2-port
  • Improve accuracy, yield, and margins with a wide dynamic range of 130 dB / 151 dB with direct receiver access
  • Increase throughput with measurement speeds of 7 ms at full 2-port calibration, 401 points
  • Reduce calibration time with excellent temperature stability of 0.005 dB/°C
  • Gain test flexibility with a wide source power range of -109 to +20 dBm for linear and nonlinear device characterization
  • Easy to configure test set provides access to the signal paths between the internal source, receivers, bridges, and the analyzer’s test ports
See downloads for more details
Installed Options
2852-port, 30k to 8.5 GHz, configurable test set
017Removable Data Storage
1E5High stability timebase
See downloads for more details
Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results