Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E5071C-4K5

-E5071C-4K5-0

Vector Network Analyzer (ENA) / 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees

Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument

From USD*65,550.60New Price 109,251.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online65,550.60
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 2- or 4-port, 50 ohm, S-parameter test set
  • Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
  • Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
  • Protect your investment with upgradability across all of the options



Key Documents

Configuration & Options
Installed Options
4-PORT TEST SET, 300 KHZ TO 20 GHZ WITH BIAS TEESCore
017
Removable Data Storage
Installed
1E5
High stability timebase
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
R-51B-001-3C   From USD* 1,455.00
Extended Warranty - Return to Keysight - 3 years
Add
R-51B-001-5C   From USD* 2,910.60
Extended Warranty - Return to Keysight - 5 years
Add
R-51B-001-5F   From USD* 0.00
Add
R-50C-011-5   From USD* 1,705.20
Calibration Plan - Return to Keysight - 5 years
Add
R-50C-011-3   From USD* 906.00
Calibration Plan - Return to Keysight - 3 years
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results