Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E5071C-4K5

-E5071C-4K5-0

Vector Network Analyzer (ENA) / 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees

Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Actual instrument
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees
  • Keysight E5071C-4K5 4-port Test Set / 300 kHz to 20 GHz / With Bias Tees

From USD*54,625.50New Price 109,251.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online54,625.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 2- or 4-port, 50 ohm, S-parameter test set
  • Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
  • Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
  • Protect your investment with upgradability across all of the options



Key Documents

Configuration & Options
Installed Options
4-PORT TEST SET, 300 KHZ TO 20 GHZ WITH BIAS TEESCore
017
Removable Data Storage
Installed
1E5
High stability timebase
Installed
Get a Custom Quote
‹ Back to results