Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E5071C-440

-E5071C-440-0

Vector Network Analyzer (ENA) / 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees

Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees
  • Keysight E5071C-440 4-port Test Set / 9 kHz to 4.5 GHz / Without Bias Tees

Discount from* 25 % New Price 61,088.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • 2- or 4-port, 50 ohm, S-parameter test set
  • Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
  • Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
  • Protect your investment with upgradability across all of the options



Key Documents

Configuration & Options
Installed Options
4-port Test Set, 9 kHz to 4.5 GHz without Bias TeesCore
017
Removable Data Storage
Installed
1E5
High stability timebase
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
008   From USD* 5,402.25
Frequency offset mode
Add
010   From USD* 6,049.50
Time domain analysis
Add
790   From USD* 2,161.50
Measurement wizard assistant software
Add
810   From USD* 103.50
Add keyboard
Add
820   From USD* 60.20
Add mouse
Add
A6J   From USD* 306.00
Add
TDR   From USD* 10,369.50
Enhanced Time Domain Analysis
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results