Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E5071C-285

-E5071C-285-0

Vector Network Analyzer (ENA) / 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees

Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees
  • Keysight E5071C-285 2-port Test Set / 100 kHz to 8.5 GHz / With Bias Tees

Discount from* 25 % New Price 56,892.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 2- or 4-port, 50 ohm, S-parameter test set
  • Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
  • Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
  • Protect your investment with upgradability across all of the options



Key Documents

Configuration & Options
Installed Options
2-port Test Set, 100 kHz to 8.5 GHz with Bias TeesCore
017
Removable Data Storage
Installed
1E5
High stability timebase
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
008   From USD* 4,769.40
Frequency offset mode
Add
010   From USD* 5,340.60
Time domain analysis
Add
790   From USD* 1,908.60
Measurement wizard assistant software
Add
810   From USD* 91.20
Add keyboard
Add
820   From USD* 53.15
Add mouse
Add
A6J   From USD* 270.00
ANSI Z540-1-1994 Calibration
Add
TDR   From USD* 9,163.20
Enhanced Time Domain Analysis
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results