Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E5061B-3L5

-E5061B-3L5-0

Vector Network Analyzer (ENA) / LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz

Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
Actual instrument
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz
  • Keysight E5061B-3L5 LF-RF Network Analyzer with DC Bias Source / 5 Hz to 3 GHz

From USD*28,146.00New Price 56,292.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online28,146.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75 ohm, transmission/reflection or S-parameter test set
  • Address a broad range of applications with the LF-RF option (Option 3L5/3L4/3L3): 5 Hz to 3 GHz, 2-port, 50 ohm, S-parameter test set, gain-phase test port, built-in DC bias source
  • Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)



Key Documents

Configuration & Options
Installed Options
LF-RF NETWORK ANALYZER WITH DC BIAS SOURCE, 5 HZ TO 3 GHZCore
005
Impedance analysis for LF-RF network analyzer
Installed
006
WIRELESS POWER TRANSFER ANALYSIS
Installed
010
Time domain/fault location analysis
Installed
020
STANDARD DATA STORAGE
Installed
1E5
HIGH STABILITY TIMEBASE
Installed
721
ADD GPIB
Installed
731
ADD HANDLER IO
Installed
Get a Custom Quote
‹ Back to results