Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E4991B-300

-E4991B-300-0

Impedance Analyzer / 1 MHz to 3 GHz

Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz
  • Keysight E4991B-300 1 MHz to 3 GHz

Discount from* 25 % New Price 77,012.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • ±0.65% basic accuracy and 120 m ohm to 52 k ohm impedance range (10% measurement accuracy range)
  • Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, |Γ|, Γx, Γy, θΓ, Vac, Iac, Vdc1, Idc1 (1. Option 001 is required)
  • Built-in DC bias (Option 001): 0 V to ±40 V, 0 A to ±100 mA
  • 4-channel & 4-trace on 10.4 inch color LCD with touch screen
  • Data analysis function: Equivalent circuit analysis, limit line test
  • Dielectric/magnetic material measurement (Option 002): |εr|, εr', εr'', tanδ(ε), |μr|, μr', μr'', tanδ(μ)
  • Temperature characteristics measurement (Option 007) and reliable on–wafer measurement (Option 010) capabilities

The E4991B provides 0.65% basic accuracy over a wide impedance range with a 40 V built-in DC bias source (Option 001). The equivalent circuit analysis function supports seven different multi-parameter models and helps you to simulate your own equivalent parameter values of components.

Three frequency options (1 MHz to 500 MHz/1 GHz/3 GHz) and frequency upgrades allow you to choose the most appropriate option with the latest amount of investment.

Material measurement options provide temperature characteristics analysis capability (Option 007) and direct read function of permittivity and permeability (Option 002).

Probe station connection kit (Option 010) offers an accurate on-wafer or micro-component impedance measurement solution up to 3 GHz.

The E4991B supports a wide variety of test accessories that designed to make measurements simple and reliable.

Whether you are in R&D, QA or inspection, the E4991B is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.

For materials measurement, E4991B works with the N1500A-005 materials measurement suite and provides ease-of-measurements (up to 1 GHz), from setting-up fixtures to report generation.




Key Documents

Configuration & Options
Installed Options
1 MHz to 3 GHzCore
001
Add DC Bias
Installed
1E5
High stability timebase
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
002   From USD* 3,529.90
Material measurement firmware
Add
007   From USD* 4,558.40
Temperature Characteristic Test Kit
Add
010   From USD* 5,209.05
Probe station connection kit
Add
019   From USD* 0.00
Standard Data Storage
Add
810   From USD* 70.40
Add keyboard
Add
820   From USD* 38.34
Add mouse
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results