Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E4990A-120

-E4990A-120-0

Impedance Analyzer / 20 Hz to 120 MHz

Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz

Discount from* 25 % New Price 63,306.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • ±0.08% (typical ±0.045%) basic impedance measurement accuracy
  • 25 m ohm to 40 M ohm wide impedance measurement range (10% measurement accuracy range)
  • Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, Complex Z, Complex Y, Vac, Iac, Vdc, Idc
  • Built-in DC bias range: 0 V to ±40 V, 0 A to ±100 mA
  • Enhanced measurement speed option (option 001. For 10M/20M/30M/50M options only)
  • 4-channel & 4-trace on 10.4 inch color LCD with touch screen
  • Data analysis function: Equivalent circuit analysis, limit line test

The E4990A provides an industry best 0.045% (typical) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source. The equivalent circuit analysis function supports seven different multi-parameter models and helps you to simulate your own equivalent parameter values of components.

With the option 001, enhanced measurement speed option, the low-frequency (10M/20M/30M/50M) models of the E4990A are as fast as the flagship 120-MHz E4990A model. It’s suitable to reduce overall cost-of -test for accurate evaluation like resonators or inductors or incoming inspection where many points per device or many DUTs measurements are required.

The E4990A supports a wide variety of test accessories that designed to make measurements simple and reliable.

Whether you are in R&D, QA, or inspection, the E4990A is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.

For materials measurements, E4990A works with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.

 

 




Key Documents

Configuration & Options
Installed Options
20 Hz to 120 MHzCore
1E5
High stability timebase
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
001   From USD* 0.00
Enhanced measurement speed
Add
019   From USD* 0.00
Standard Data Storage
Add
810   From USD* 76.80
Add keyboard
Add
820   From USD* 41.83
Add mouse
Add
A6J   From USD* 278.40
ANSI Z540-1-1994 Calibration
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results