Keysight E4990A-120
Discount from* 25 % New Price 60,623.00 USD*
Need a Quote? | Request Quote |
Shipping: Worldwide | |
Support: KeysightCare Available for most models, please check prior to purchasing. | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact us with any questions regarding your purchase. | Contact us |
Key Features
- ±0.08% (typical ±0.045%) basic impedance measurement accuracy
- 25 m ohm to 40 M ohm wide impedance measurement range (10% measurement accuracy range)
- Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, Complex Z, Complex Y, Vac, Iac, Vdc, Idc
- Built-in DC bias range: 0 V to ±40 V, 0 A to ±100 mA
- Enhanced measurement speed option (option 001. For 10M/20M/30M/50M options only)
- 4-channel & 4-trace on 10.4 inch color LCD with touch screen
- Data analysis function: Equivalent circuit analysis, limit line test
The E4990A provides an industry best 0.045% (typical) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source. The equivalent circuit analysis function supports seven different multi-parameter models and helps you to simulate your own equivalent parameter values of components.
With the option 001, enhanced measurement speed option, the low-frequency (10M/20M/30M/50M) models of the E4990A are as fast as the flagship 120-MHz E4990A model. It’s suitable to reduce overall cost-of -test for accurate evaluation like resonators or inductors or incoming inspection where many points per device or many DUTs measurements are required.
The E4990A supports a wide variety of test accessories that designed to make measurements simple and reliable.
Whether you are in R&D, QA, or inspection, the E4990A is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.
For materials measurements, E4990A works with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.
Key Documents
Keysight E4990A-120 Data sheet
Keysight E4990A-120 Configuration Guide
Keysight E4990A-120 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.