Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E4990A-120

-E4990A-120-0

Impedance Analyzer / 20 Hz to 120 MHz

Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
Keysight E4990A-120 20 Hz to 120 MHz
Actual instrument
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz

From USD*37,445.40New Price 62,409.00 USD*

Keysight Store on eBay Buy Now37,445.40
Keysight Store on 1688 Buy Now310,647.00
Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • ±0.08% (typical ±0.045%) basic impedance measurement accuracy
  • 25 m ohm to 40 M ohm wide impedance measurement range (10% measurement accuracy range)
  • Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, Complex Z, Complex Y, Vac, Iac, Vdc, Idc
  • Built-in DC bias range: 0 V to ±40 V, 0 A to ±100 mA
  • Enhanced measurement speed option (option 001. For 10M/20M/30M/50M options only)
  • 4-channel & 4-trace on 10.4 inch color LCD with touch screen
  • Data analysis function: Equivalent circuit analysis, limit line test

The E4990A provides an industry best 0.045% (typical) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source. The equivalent circuit analysis function supports seven different multi-parameter models and helps you to simulate your own equivalent parameter values of components.

With the option 001, enhanced measurement speed option, the low-frequency (10M/20M/30M/50M) models of the E4990A are as fast as the flagship 120-MHz E4990A model. It’s suitable to reduce overall cost-of -test for accurate evaluation like resonators or inductors or incoming inspection where many points per device or many DUTs measurements are required.

The E4990A supports a wide variety of test accessories that designed to make measurements simple and reliable.

Whether you are in R&D, QA, or inspection, the E4990A is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.

For materials measurements, E4990A works with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.

 

 

 




Key Documents

Configuration & Options
Installed Options
20 Hz to 120 MHzCore
1E5
High stability timebase
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results